5583, Unexpected EEPROM
The Identity EEPROM of a Pcb is unexpected. This Device shouldn't contain this Pcb.
- ID 0: ControlPcb
- ID 1: FrontPcb
- ID 2: AdditionalAxisPcb
- ID 3: DisplayPcb
- ID 6: SafetyPcb
- ID 7: CpuPcb
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
5583 |
21891 |
Class |
Type |
---|---|
Warning |
Warning |
Standard Reaction |
Reset |
---|---|
No |
Warning: No reset required. |
Possible Causes |
Solutions |
---|---|
This Message is generated instead of 0x5585, if you are using a debug Firmware. |
|
Internal: 0x5583, Unexpected EEPROM Pcb ID %u.