5582, EEPROM contains blank Data
The Identity EEPROM of a Pcb is blank. (no Response)
- ID 0: ControlPcb
- ID 1: FrontPcb
- ID 2: AdditionalAxisPcb
- ID 3: DisplayPcb
- ID 6: SafetyPcb
- ID 7: CpuPcb
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
5582 |
21890 |
Class |
Type |
---|---|
Warning |
Warning |
Standard Reaction |
Reset |
---|---|
No |
Warning: No reset required. |
Possible Causes |
Solutions |
---|---|
This Message is generated instead of 0x5584, if you are using a debug Firmware or a special Prototype Hardware. |
|
Internal: 0x5582, EEPROM contains blank Data. Pcb ID %u.