5581, Checksum failure EEPROM
Checksum failure in read Data from the Identity EEPROM of a Pcb. (no Response)
- ID 0: ControlPcb
- ID 1: FrontPcb
- ID 2: AdditionalAxisPcb
- ID 3: DisplayPcb
- ID 6: SafetyPcb
- ID 7: CpuPcb
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
5581 |
21889 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Axis is inoperable |
A reset is not possible. The drive detected a fatal hard- or software error. |
Possible Causes |
Solutions |
---|---|
There is an internal hardware error. |
Send the AX8000 to the Beckhoff branch office that is responsible for you. |
Internal: 0x5581, Checksum failure EEPROM. Pcb ID %u.