2C31:02 User data
The user data string stored in the device memory.
Description |
Value |
---|---|
Index |
0x2C31 (Device) |
Subindex |
0x02 |
Datatype |
VISIBLE_STRING |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |