2C30:03 Response
Byte 0: see SubIndex 2 Byte 1: unused Byte 2-n: Service Response Data
Description |
Value |
---|---|
Index |
0x2C30 (Device) |
Subindex |
0x03 |
Datatype |
OCTET_STRING |
Min. Value |
|
Default |
00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |