2C30:01 Command
Byte 0-1: Command ID Byte 2-3: Reserved Byte 4-n: Service request data A write access to this object will execute the command.
Description |
Value |
---|---|
Index |
0x2C30 (Device) |
Subindex |
0x01 |
Datatype |
OCTET_STRING |
Min. Value |
|
Default |
00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |