2C2E:0A Power derating

Power derating for operation at higher ambient temperatures or at higher installation heights.

Description

Value

Index

0x2C2E (Device)

Subindex

0x0A

Datatype

UINT16

Min. Value

0

Default

0

Max. Value

100 (0x0064)

Unit

%

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All