2C2E:08 Voltage threshold switch on
At this dc link voltage energy recovery is started.
Description |
Value |
---|---|
Index |
0x2C2E (Device) |
Subindex |
0x08 |
Datatype |
UINT16 |
Min. Value |
0 |
Default |
7500 (0x1D4C) |
Max. Value |
8000 (0x1F40) |
Unit |
0,1 V |
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |