2C2E:07 Device temperature warning threshold

Percentage value of the maximum temperature above which an overtemperature warning is generated.

Description

Value

Index

0x2C2E (Device)

Subindex

0x07

Datatype

UINT16

Min. Value

0

Default

90 (0x005A)

Max. Value

101 (0x0065)

Unit

%

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All