2C2E:06 DC link max voltage
Threshold for dc link overvoltage error.
Description |
Value |
---|---|
Index |
0x2C2E (Device) |
Subindex |
0x06 |
Datatype |
UINT16 |
Min. Value |
0 |
Default |
8480 (0x2120) |
Max. Value |
8480 (0x2120) |
Unit |
0,1 V |
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |