2C2E:05 Mains voltage min tolerance

Negative tolerance of parametrized mains voltage.

Description

Value

Index

0x2C2E (Device)

Subindex

0x05

Datatype

UINT16

Min. Value

0

Default

10 (0x000A)

Max. Value

50 (0x0032)

Unit

%

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All