2C2E:03 Mains voltage

Connected mains RMS-voltage.

Description

Value

Index

0x2C2E (Device)

Subindex

0x03

Datatype

UINT16

Min. Value

4000 (0x0FA0)

Default

4000 (0x0FA0)

Max. Value

4800 (0x12C0)

Unit

0,1 V

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All