2C2E:01 Mains type
This parameter configures the mains type.
Description |
Value |
---|---|
Index |
0x2C2E (Device) |
Subindex |
0x01 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
AC 3 phases (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
0 (0x00) |
AC 3 phases |