2C2D:02 Device manufacturer date week
Internal use only.
Description |
Value |
---|---|
Index |
0x2C2D (Device) |
Subindex |
0x02 |
Datatype |
UINT8 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |