2C2C:40 Checksum page 0
Checksum read from EEPROM.
Description |
Value |
---|---|
Index |
0x2C2C (Device) |
Subindex |
0x40 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |