2C2C:35 Mains voltage scaling gain 1
Scaling gain of Umains voltage 1.
Description |
Value |
---|---|
Index |
0x2C2C (Device) |
Subindex |
0x35 |
Datatype |
INT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,1 % |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |