2C2C:30 Device Factory settings Structure version
This object contains the device factory settings, which are read from EEPROM. Internal use only.
Description |
Value |
---|---|
Index |
0x2C2C (Device) |
Subindex |
0x30 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |