2C2A:01 Rated output power
Device rated output power
Description |
Value |
---|---|
Index |
0x2C2A (Device) |
Subindex |
0x01 |
Datatype |
UINT16 |
Min. Value |
|
Default |
7000 (0x1B58) |
Max. Value |
|
Unit |
W |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |