2C29:22 Current control proportional gain

This object contains the proportional gain of the current controller.

Description

Value

Index

0x2C29 (Device)

Subindex

0x22

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

3.40282E+38

Unit

V/A

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All