2C28:1C Type debug pointer 5

Internal use only.

Description

Value

Index

0x2C28 (Device)

Subindex

0x1C

Datatype

ENUM (UINT16)

Min. Value

 

Default

Float main CPU (1)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

Float slave CPU

1 (0x01)

Float main CPU