2C28:1B Address debug pointer 4

Internal use only.

Description

Value

Index

0x2C28 (Device)

Subindex

0x1B

Datatype

UINT32

Min. Value

 

Default

0

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All