2C28:19 Type debug pointer 4
Internal use only.
Description |
Value |
---|---|
Index |
0x2C28 (Device) |
Subindex |
0x19 |
Datatype |
ENUM (UINT16) |
Min. Value |
|
Default |
Float main CPU (1) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
Float slave CPU |
1 (0x01) |
Float main CPU |