2C28:10 Type debug pointer 1
Internal use only.
|
Description |
Value |
|---|---|
|
Index |
0x2C28 (Device) |
|
Subindex |
0x10 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
Integer 32 main CPU (5) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
12 (0x0C) |
Unsigned integer 32 slave CPU |
|
11 (0x0B) |
Integer 32 slave CPU |
|
10 (0x0A) |
Unsigned integer 16 slave CPU |
|
9 (0x09) |
Integer 16 slave CPU |
|
8 (0x08) |
Unsigned integer 8 slave CPU |
|
7 (0x07) |
Integer 8 slave CPU |
|
6 (0x06) |
Unsigned integer 32 main CPU |
|
5 (0x05) |
Integer 32 main CPU |
|
4 (0x04) |
Unsigned integer 16 main CPU |
|
3 (0x03) |
Integer 16 main CPU |
|
2 (0x02) |
Unsigned integer 8 main CPU |
|
1 (0x01) |
Integer 8 main CPU |