2C28:03 Debug value string
Internal use only.
Description |
Value |
---|---|
Index |
0x2C28 (Device) |
Subindex |
0x03 |
Datatype |
VISIBLE_STRING |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |