2C27:71 Compensation mode
Description |
Value |
---|---|
Index |
0x2C27 (Device) |
Subindex |
0x71 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
capacitive (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
inductive |
0 (0x00) |
capacitive |