2C25:20 Warning register
Actual warning status. - Bit 0: Reserved - Bit 1: BrakeResistorLoadUtilisationReached - Bit 2: DeviceOvertemperature - Bit 3: DClinkContinuousOvercurrent - Bit 4: FanMalfunction - Bit 5: MainsOvervoltage - Bit 6: MainsUndervoltage - Bit 7 - 15: Reserved
|
Description |
Value |
|---|---|
|
Index |
0x2C25 (Device) |
|
Subindex |
0x20 |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |