2C24:23 Actual device load utilization
Actual load utilization of the device.
Description |
Value |
---|---|
Index |
0x2C24 (Device) |
Subindex |
0x23 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
% |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |