2C20:01 Statusword
Status bits: - Bit 0: Ready to operate dc output 1 - Bit 1: Error active - Bit 2: Warning active - Bit 3: Reserved - Bit 4: Brake chopper active - Bit 5: Fan active - Bit 6: Charging activeReserved - Bit 7: Dc out 1 active - Bit 8 - 9: Reserved - Bit 10: Dc out 2 active - Bit 11: Ready to operate dc output 2 - Bit 12: Energy recovery active - Bit 13 - 15: Reserved
Description |
Value |
---|---|
Index |
0x2C20 (Device) |
Subindex |
0x01 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |