6010, Software reset (watchdog)
A timeout has occurred.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
6010 |
24592 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
PSM is not ready to operate and transition PREOP to SAFEOP disabled |
A fatal error occured. A device reboot is required. |
Possible Causes |
Solutions |
---|---|
Too many objects in the PDO mapping. |
Check the number of objects in the PDO mapping. |
An unknown hardware or software error has occurred. |
Switch off the mains voltage and the 24 V supply. Switch them on again. If this error happens repeatedly, please contact your Beckhoff office. |
Internal: 0x6010, Software reset (watchdog)