3182, Wrong mains type
The connected mains type (3Ph/AC, 1Ph/AC or DC) does not match with the parameterized value of mains type.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
3182 |
12674 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
PSM is not ready to operate |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Wrong mains type parameterized. |
Check the mains parameterization and adjust its value. |
The power supply is not connected correctly. |
Check and adjust the mains supply connection. Switch the mains voltage off and on again. |
Internal: 0x3182, Wrong mains type