Conditions
During transport and storage avoid damage to the universal regenerative unit and individual components. Observe the specifications in the following chapters and comply with the following conditions:
- Avoid electrostatic charging
- Avoid contact with highly insulating materials
- Temperature: -25 °C to +55 °C, maximum fluctuation 20 K per hour
- Air humidity: relative humidity max. 95 %, non-condensing
- Use of suitable means of transport
- Use the vendor's original packaging
The table shows the maximum stacking height at which you may store and transport the universal regenerative units on a pallet in the original packaging:
Product | Stacking height [pieces] |
---|---|
AX8820 universal regenerative unit | 8 |