Packaging
Instructions for handling are printed on the packaging:
Symbol | Explanation |
|---|---|
That is the highest and lowest temperature at which you may store. | |
This is the correct position for the packaging. | |
The packaging must be protected from moisture. | |
The contents are fragile. |
The table below shows the dimensions of the packages:
Dimension | AX8820 |
|---|---|
Height [mm] | 395 |
Width [mm] | 275 |
Depth [mm] | 170 |