AX8820 universal regenerative unit
Electrical data | AX8820-0070-0000 |
---|---|
Function | Regenerative unit |
Nominal supply voltage | 3 x 360 … 520Y/300 V |
Nominal supply current [AAC] | 10.1 |
Peak output current for 60 seconds [AAC] | 15.2 |
Frequency [Hz] | 50/60 |
Mains filter | Integrated, category C2 |
SCCR value [kA] | 5 |
Minimum DC link capacitance of the connected devices [µF] | 235 |
Nominal output [kW] | 7 |
Basic power loss and power-dependent power loss | |
Basic power loss with fan switched off [W] | 3.49 |
Basic power loss with fan switched on [W] | 11.48 |
Power-dependent power loss at 400 VAC [W/kW] | 22 W/kW |
Power-dependent power loss at 480 VAC [W/kW] | 24 W/kW |
DC link | |
DC link voltage [VDC] | max. 848 |
24 V control voltage [VDC] | 18 … 30 |
24 V current consumption [ADC] | 0.7 |
Product characteristics | AX8820-0070-0000 |
---|---|
System bus | EtherCAT |
Drive profile | CiA402 according to IEC 61800-7-201 (CoE) |
Ambient temperature (operation) | 0...+45 °C, up to +55 °C with power derating (see documentation) |
Approvals/markings | CE |
Mechanical data | AX8820-0070-0000 |
---|---|
Width [mm] | 90 |
Height without connectors [mm] | 230 |
Depth without connectors / accessories [mm] | 186.5 |
Weight [kg] | 3.2 |