Data for operation and environment
Notice | |
Reduced service life due to temperature influence Temperatures above 45 °C and encapsulated installation can shorten the service life of the regenerative unit.
|
Beckhoff products are designed for operation under certain environmental conditions, which vary according to the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life of the products.
Environmental requirements | |
|---|---|
Climate category – operation | 2K3 according to EN 60721 |
Ambient temperature during operation | -0 °C ... +45 °C |
Ambient temperature during transportation | -25 °C to +70 °C, maximum fluctuation 20 K per hour |
Ambient temperature during storage | -25 °C to +55 °C, maximum fluctuation 20 K per hour |
Power derating | No power derating up to 1000 m above sea level |
Installation altitude | A reduction of the overvoltage category is necessary from an installation altitude of 2000 m up to maximally 3000 m above sea level. Observe derating. |
Permissible humidity in operation | 5 % to 95 % relative humidity, no condensation |
Permissible humidity during transport and storage | 5 % to 95 % relative humidity, no condensation |
Corrosion protection | Not required: |
Pollution degree | 2 according to EN 60204 and EN 50178 |
Specifications for intended use | |
Ventilation | Integrated fan |
Protection rating | Devices IP20 |
Installation position | vertical |
Vibration resistance | 1 G, 150 Hz according to EN 61800-5-1 |
Shock resistance | 5 G, 30 ms according to EN 60068-2-27 |
EMC requirements | conforms to EN 61800-3 |
Approvals | CE |