F010:x Module list
see ETG.5001.1 MDP GeneralSpec
Description |
Value |
---|---|
Index |
0xF010 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
1 (0x01) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |
Further Information