F000:01 Module index distance
see ETG.5001.1 MDP GeneralSpec
Description |
Value |
---|---|
Index |
0xF000 (Device) |
Subindex |
0x01 |
Datatype |
UINT16 |
Min. Value |
|
Default |
16 (0x0010) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |