A001:02 User ISR overflow
Overflow in the user interrupt routine happened. High active.
Description |
Value |
---|---|
Index |
0xA001 (Device) |
Subindex |
0x02 |
Datatype |
BOOL |
Min. Value |
|
Default |
FALSE |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |