A000:04 Mains type
Measured mains type.
Description |
Value |
---|---|
Index |
0xA000 (Device) |
Subindex |
0x04 |
Datatype |
ENUM (UINT4) |
Min. Value |
|
Default |
AC 3 phases (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
3 (0x03) |
Not recognized |
2 (0x02) |
DC 1 phase |
1 (0x01) |
AC 1 phase |
0 (0x00) |
AC 3 phases |