A000:03 Umains frequency
Measured frequency of mains voltage.
Description |
Value |
---|---|
Index |
0xA000 (Device) |
Subindex |
0x03 |
Datatype |
UINT8 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
Hz |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |