A000:01 Operating time
Total time of device life, in which the device has been turned on.
Description |
Value |
---|---|
Index |
0xA000 (Device) |
Subindex |
0x01 |
Datatype |
UINT32 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
s |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |