9006:0B Mains voltage max threshold

Maximal RMS-value of mains voltage. Above this value the error Mains overvoltage is set.

Description

Value

Index

0x9006 (Device)

Subindex

0x0B

Datatype

UINT16

Min. Value

Default

0

Max. Value

Unit

0,1 V

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All