9006:09 Brake chopper switchOn threshold voltage
Voltage threshold, above which the brake chopper is switched on.
Description |
Value |
---|---|
Index |
0x9006 (Device) |
Subindex |
0x09 |
Datatype |
UINT16 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
0,1 V |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |