9006:06 Internal brake resistor max power
Maximal continuous power of the internal brake resistor.
Description |
Value |
---|---|
Index |
0x9006 (Device) |
Subindex |
0x06 |
Datatype |
UINT16 |
Min. Value |
|
Default |
100 (0x0064) |
Max. Value |
|
Unit |
W |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |