9006:05 Internal brake resistor value
Resistance value of the internal brake resistor.
Description |
Value |
---|---|
Index |
0x9006 (Device) |
Subindex |
0x05 |
Datatype |
UINT16 |
Min. Value |
|
Default |
330 (0x014A) |
Max. Value |
|
Unit |
0,1 W |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |