9006:02 DC link peak overcurrent threshold
Current threshold to set the error "Peak over current (device output side)".
Description |
Value |
---|---|
Index |
0x9006 (Device) |
Subindex |
0x02 |
Datatype |
UINT16 |
Min. Value |
|
Default |
4000 (0x0FA0) |
Max. Value |
|
Unit |
0,01 A |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |