9005:x PSM Pcb ids Pcb id 2
Description |
Value |
---|---|
Index |
0x9005 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
26 (0x1A) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 9005:01 Structure version
- 9005:02 Manufacturing date
- 9005:03 HwId reserve
- 9005:04 HwId Hardware type
- 9005:05 HwId Feature flags
- 9005:06 HwId Supplier
- 9005:07 HwId Component type
- 9005:08 HwId reserve 2
- 9005:09 HwId Hardware index
- 9005:0A HwId Pcb revision
- 9005:0B HwId Pcb type
- 9005:0C HwId Supported no of channels
- 9005:0D HwId Firmware index
- 9005:0F DMC 1
- 9005:10 DMC 2
- 9005:11 DMC 3
- 9005:12 DMC 4
- 9005:13 DMC 5
- 9005:14 DMC 6
- 9005:15 DMC 7
- 9005:16 DMC 8
- 9005:17 DMC 9
- 9005:18 DMC 10
- 9005:1A Checksum