9003:16 DMC 8
Description |
Value |
---|---|
Index |
0x9003 (Device) |
Subindex |
0x16 |
Datatype |
UINT8 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |