8005:07 Mains voltage scaling gain 2

Description

Value

Index

0x8005 (Device)

Subindex

0x07

Datatype

INT16

Min. Value

0

Default

1000 (0x03E8)

Max. Value

32767 (0x7FFF)

Unit

m

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All