8004:01 Choose force reaction
This object shall indicate the forced error reaction.
Description |
Value |
---|---|
Index |
0x8004 (Device) |
Subindex |
0x01 |
Datatype |
ENUM (INT16) |
Min. Value |
|
Default |
TorqueOffOrder (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
0 (0x0000) |
TorqueOffOrder |
-1 (0xFFFF) |
NCHandlingOrder |
-2 (0xFFFE) |
NonGenerativeBrakeOrder |
-3 (0xFFFD) |
GenerativeBrakeOrder |
-4 (0xFFFC) |
BrakeChopperOff |