8002:12 Data type

Data type to be written in EEPROM

Description

Value

Index

0x8002 (Device)

Subindex

0x12

Datatype

ENUM (UINT16)

Min. Value

Default

Select (0)

Max. Value

Unit

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

Revision

All

Enum Value

Description

3 (0x03)

Production date (dd.mm.yyyy)

2 (0x02)

HW revision

1 (0x01)

Model no.

0 (0x00)

Select